Mounting plate for AE

Article no.: AE 5050453

Article no.:
AE 5050453
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
334 mm x 355 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 380 mm
Height: = 380 mm
To fit Model No.
1380500
1006500
1006600
6538010
6315300
Packs of
1 pc(s).
Net weight
1.75 kg
Gross weight
1.8 kg
EAN
4028177708389
ETIM 9
EC000213
ECLASS 8.0
27409216