Door for AE

Article no.: AE 5050458

Article no.:
AE 5050458
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 400 mm
Height: 800 mm
Packs of
1 pc(s).
Net weight
21.9 kg
Gross weight
22.9 kg
Customs tariff number
94039910
EAN
4028177708433
ETIM 9
EC000747
ECLASS 8.0
27182204