Door for AE

Article number: AE 5050.468

Article number:
AE 5050.468
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 600 mm
Height: 760 mm
Packs of
1 pc(s).
Net weight
8.3 kg
Gross weight
9 kg
EAN
4028177708532
ETIM 9
EC000747
ECLASS 8.0
27182204