- Article no.:
 - AE 5050480
 - Material
 - Sheet steel
 - Surface finish
 - Dipcoat-primed, powder-coated on the outside, textured paint
 - Colour
 - RAL 7035
 - Dimensions
 - Width: 800 mm
Height: 1,200 mm - Packs of
 - 1 pc(s).
 - Net weight
 - 17.1 kg
 - Gross weight
 - 18.1 kg
 - EAN
 - 4028177708655
 - ETIM 9
 - EC000747
 - ECLASS 8.0
 - 27182204