Door for AE in stainless steel

Article no.: AE 5050491

Article no.:
AE 5050491
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 380 mm
Height: 600 mm
Packs of
1 pc(s).
Net weight
4 kg
Gross weight
4.4 kg
EAN
4028177708761
ETIM 9
EC000747
ECLASS 8.0
27182204