Door for AE in stainless steel

Article no.: AE 5050499

Article no.:
AE 5050499
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 800 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
17 kg
Gross weight
18 kg
EAN
4028177708846
ETIM 9
EC000747
ECLASS 8.0
27182204