Console lid for TP

Article number: TP 5050.676

Article number:
TP 5050.676
Dimensions
Width: 1,192 mm
Depth: 215 mm
Packs of
1 pc(s).
Net weight
4.2 kg
Gross weight
36 kg
Customs tariff number
94039910
EAN
4028177954168
ETIM 9
EC000747
ECLASS 8.0
27182204