Lock components

Article no.: FT 5050552

Article no.:
FT 5050552
Design
for viewing window with depth 60 mm
Packs of
1 pc(s).
Net weight
0.075 kg
Gross weight
0.078 kg
Customs tariff number
83015000
EAN
4028177716728
ETIM 9
EC002626
ECLASS 8.0
27189266