- Article no.:
- CS 5051450
- Design
- With cut-out for outdoor cooling units 1.5 kW
- To fit
- Width: 800 mm
Height: 1,200 mm - Packs of
- 1 pc(s).
- Net weight
- 22 kg
- Gross weight
- 27 kg
- Customs tariff number
- 94039910
- Product description
- CS Toptec door module with cut-out for outdoor cooling unit 1.5 kW