Baying systems TS 8 IP 66/NEMA 4X

Article no.: TS 8450680

TS 8 baying systems, stainless steel 1.4301 (AISI 304), incl. mounting plate. Protection category IP66, complies with NEMA 4X.

LED system light

Side panels, screw-fastened, stainless steel for TS

Baying frame IP 66/NEMA 4, NEMA 4X for TS

Quick-fit baying clamp, one-piece for TS/TS

Baying clamp, horizontal for TS/TS, TS/PS

Angular baying bracket for TS/TS

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

Wiring plan pocket of sheet steel for VX, TS, VX SE, PC, TP pedestal

Base/plinth trim panels, side, 200 mm Stainless steel for base/plinth components front and rear

Base/plinth components, front and rear, 200 mm Stainless steel for TS, VX SE

Base/plinth components, front and rear, 100 mm Stainless steel for TS, VX SE

Base/plinth trim panels, side, 100 mm Stainless steel for base/plinth components front and rear

Article no.:
TS 8450680
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304), 1.5 mm
Roof: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Base: Stainless steel 1.4301 (AISI 304), 3.0 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame and gland plates: Uncoated
Door, roof and rear panel: Exterior brushed, grain size 400
Mounting plate: Zinc-plated
Supply includes
Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Roof
Base, solid
Rear panel
Mounting plate
4 eyebolts
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
Accessory kit for side panels for upgrading to IP 66
2 support strips fitted in the enclosure depth
Number of doors
1
IP protection category to IEC 60 529
IP 66
Type rating to UL 50E
Type 1
Type 3R
Type 4
NEMA 12
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 4X
NEMA 4
NEMA 12
IK Code
IK09
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws for the interior installation.
Basic material
Stainless steel 1.4301 (AISI 304)
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Dimensions mounting plate (W x H)
699 mm x 1,896 mm
Packs of
1 pc(s).
Net weight
121.1 kg
Gross weight
128.9 kg
Customs tariff number
94032080
EAN
4028177602526
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 800x2000x600 mm, stainless steel, 1.4301, IP66 / NEMA 4x, with mounting plate, sheet steel, single door at front
Approvals
Bureau Veritas
C-UL
DNV
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Info sheet
Instructions
Load brochure
Protective conductor brochure
Safety instructions
White Paper
Data sheets
Technical details
Technical system catalogue