Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW

Article no.: VX 8620003

Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.

Article no.:
VX 8620003
Product description
Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
Material
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Colour
RAL 9005
Supply includes
4 base/plinth corner pieces, 100 mm high
4 corner covers
1 baying cover
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts
Note
Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
Dimensions
Height: 100 mm
To fit
Enclosure type: VX
Width: = 800 mm
Weight/pack
4.84 kg
Packs of
2 pc(s).
Net weight
4.4 kg
Gross weight
4.84 kg
Customs tariff number
94039910
EAN
4028177922020
ECLASS 8.0
27182003
Product description
VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 100 mm, for W: 800 mm, sheet steel
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details