Base/plinth trim panels, front and rear for AX

Article no.: AX 2830081

The base/plinth trim panels at the front and rear provide a wide opening for optimum access to the screw connection and simple cable entry.

Article no.:
AX 2830081
Product description
The base/plinth trim panels at the front and rear provide a wide opening for optimum access to the screw connection and simple cable entry.
Material
Base/plinth trim panel front/rear: Sheet steel
Colour
RAL 9005
Supply includes
2 base/plinth trim panels, front/rear, 100 mm high
Note
Base/plinth elements are required at the side to finish off a base/plinth unit
Dimensions
Height: 100 mm
To fit
Enclosure type: AX
Width: = 800 mm
Packs of
2 pc(s).
Net weight
1.88 kg
Gross weight
1.99 kg
Customs tariff number
94039910
EAN
4028177037380
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
AX base/plinth trim panel, front and rear, H: 100 mm, for W: 800 mm
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details