Base/plinth components, front and rear, 100 mm Stainless steel for TS, VX SE

Article no.: TS 8701.000

Base/plinth components, front and rear, stainless steel, 100 mm.

Article no.:
TS 8701.000
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
2 trim panels front/rear
Assembly parts for mounting on the enclosure
Dimensions
Height: 100 mm
To fit
Enclosure type: TS: = 1,000 mm
Packs of
2 pc(s).
Net weight
7.588 kg
Gross weight
7.988 kg
Customs tariff number
94039910
EAN
4028177666313
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
TS Base/plinth component, front and rear, H: 100 mm, for W: 1000 mm, Stainless steel 1.4301
Documentation
Info sheet
Data sheets
Technical details