Base/plinth trim panels, side, 200 mm for base/plinth components front and rear

Article no.: TS 8602050

For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.

Article no.:
TS 8602050
Product description
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7022
Supply includes
2 base/plinth trim panels
Assembly parts
Assembly instruction
Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
Dimensions
Height: 200 mm
To fit
Enclosure type: TS: = 500 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of
2 pc(s).
Net weight
2.7 kg
Gross weight
2.716 kg
Customs tariff number
94039910
EAN
4028177208681
ECLASS 8.0
27182003
Product description
TS Trim panel, sides, H: 200 mm, for W: 500 mm, RAL 7022, sheet steel
Documentation
Instructions
Data sheets
Technical details