Base/plinth

Accessories for base/plinth

Accessories for base/plinth, such as base mounting plates, levelling feet, etc.

Accessories for base/plinth

Filter mat for base/plinth trim panels, vented

The filter mat is simply inserted into the trim panel from the rear. May be shortened to required length.

Accessories for base/plinth

Baying cover for base/plinth system VX, stainless steel

To neatly close the gap between two bayed base/plinths and it is required to close the gap at the rear when baying three or more base/plinths.

Accessories for base/plinth

Base/plinth adaptor for twin castors and levelling feet

For mounting twin castors 7495.000 and levelling feet to the VX, AX base/plinth system.

Accessories for base/plinth

Fastening bolts for base/plinth, complete and base/plinth, static

For mounting on base/plinth trim panels at the side. The lockable fastening bolt supports the installation of cable clamp rails. Tighten with hex spanner, width across flats 19 mm.

Accessories for base/plinth

Transport castors for base/plinth, complete and base/plinth, static

For locating onto the base/plinth corner piece 100 or 200 mm high.

Accessories for base/plinth

Base/plinth trim with brush strip for base/plinth TS

Base/plinth trim panels with brush strip.

Accessories for base/plinth

Spare filter mat

Spare filter mat for the base/plinth trim.

Accessories for base/plinth

Side panel for cable chamber

Side panels for cable chamber TS, sheet steel

Accessories for base/plinth

Bracket/spacer for base/plinth system VX, sheet steel

For flexible attachment of C rails or cable clamp rails. For installation in the VX base/plinth or on the enclosure frame section.

Accessories for base/plinth

Optional trim panel attachment for VX For trim panel with brush strip, vented trim panel

Additional bracket for attaching trim panels with brush strip or vented trim panel in the depth of the VX base/plinth system.

Accessories for base/plinth

Base mounting plate for base/plinth system VX, sheet steel

For fastening the base/plinth to the floor without moving the enclosure or bayed enclosure suite.

Accessories for base/plinth

Base/plinth installation bracket for base/plinth system VX, sheet steel

For configuring the base/plinth with punched sections with mounting flanges or support strips. To fit 100 and 200 mm high base/plinth trim panels in sheet steel.

Accessories for base/plinth

Transport castors for base/plinth system VX, sheet steel

For locating onto the base/plinth corner piece 100 or 200 mm high.

Accessories for base/plinth

Levelling component for base/plinth system VX, sheet steel

For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.

Accessories for base/plinth

Base/plinth adaptor for base/plinth system VX, sheet steel

For mounting twin castors 7495.000 or levelling feet to the VX base/plinth system.

Accessories for base/plinth

Base/plinth baying brackets for base/plinth system VX, sheet steel

Required when mounting the 100 mm or 200 mm side trim panels rotated through 90° for additional stabilisation while transporting bayed enclosures.

Accessories for base/plinth

Cover cap for base/plinth AX and TS

Cover cap to replace the standard cover cap for the corner elements in AX and TS base/plinth

Accessories for base/plinth

Cover caps, stainless steel for base/plinth system VX, stainless steel

To replace the plastic cover caps of the base/plinth corner pieces with base/plinth trim panels, front and rear, included in the supply.

Accessories for base/plinth

Base/plinth trim, modular for base/plinth TS, stainless steel and base/plinth, complete, stainless steel

For secure cable routing in the base/plinth between the floor and the enclosure.

Accessories for base/plinth

Levelling feet for base/plinth TS, stainless steel and base/plinth, complete, stainless steel

For direct mounting underneath the TS base/plinth and the base/plinth, complete. For unhindered access e.g. when cleaning the floor, and to compensate for floor irregularities.

Accessories for base/plinth

Base/plinth installation bracket for base/plinth system VX, stainless steel

For configuring the base/plinth with punched sections with mounting flanges or cable clamp rails. To fit 100 and 200 mm high base/plinth trim panels in stainless steel.

Accessories for base/plinth

Base/plinth adaptor, stainless steel New version

For mounting the levelling feet on the VX base/plinth system, stainless steel