- Article no.:
- TS 7825808
- Product description
- To supplement the modular base/plinth concept. May also be exchanged retrospectively for the front or rear trim panel of base/plinth components 100 or 200 mm high. Open on one side for retrospective mounting if cables have already been inserted.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Dimensions
- Height: 100 mm
- Suitable for plinth width
- = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.7 kg
- Gross weight
- 3.15 kg
- EAN
- 4028177520547
- ECLASS 8.0
- 27189260