This item will be discontinued on: 29 Mar 2024
- Article no.:
- VX 8620011
- Product description
- To neatly close the gap between two bayed base/plinths and it is required to close the gap at the rear when baying three or more base/plinths.
- Material
- Plastic ABS
Halogen free - Colour
- RAL 9005
- Note
- A baying cover is included as standard with the supply of the base/plinth corner pieces with base/plinth trim panels, front and rear.
- Dimensions
- Height: 200 mm
- Weight/pack
- 0.5 kg
- Packs of
- 10 pc(s).
- Net weight
- 0.47 kg
- Gross weight
- 0.52 kg
- Customs tariff number
- 39269097
- EAN
- 4028177931503
- ETIM 9
- EC000721
- ECLASS 8.0
- 27189270
- Product description
- Baying cover for VX base/plinth system, stainless steel, height 200 mm, RAL 9005, plastic ABS