Base mount for TS IT/TX

Article no.: VX 5502502

To accommodate gland plate modules based on VX.

Article no.:
VX 5502502
Benefits
The installation rail allows simple integration of the base modules VX/VX IT within the frame of the TS 8, TS IT and TX series, as an alternative to the previous TS base modules
Material
Sheet steel, zinc-plated
Supply includes
2 mounting rails including assembly parts.
To fit
Enclosure type: TS IT
TX CableNet
TX Colocation Rack
Depth: = 1,000 mm
Note
Suitable for mounting within the dismantlable variant of the TX CableNet by using threaded blocks (M8) to screw-fasten the corner connectors of the enclosure frame, and then, once the frame has been screwed together, breaking the lugs off the threaded blocks to create a flat surface for installing the base mount.
Packs of
2 pc(s).
Net weight
1.4 kg
Gross weight
1.643 kg
Customs tariff number
73269098
ETIM 9
EC002620
Product description
Base mount for TS/TX, depth 1000 mm, for gland plate module VX
Documentation
Quick guide
VX Base Mount for TS/TX
Item no. 5502502
2 mounting rails including fastening material, for fastening VX base
plate modules in cabinet systems of the TS/TX series.
Housing depth D: 1000 mm,
for TS, TS IT, TX Colo, TX CableNet
Material: sheet steel, painted, RAL 7035
Rittal GmbH & Co. KG