- Article number:
- DK 7816.180
- Product description
- Simply locate from above. Lock with security lock no. 3524 E. Earthing bolt with contact track.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- 2 side panels each with 4 security locks no. 3524 E
- To fit
- Enclosure type: TS
TS IT
Height: 1,200 mm
Depth: 800 cm - Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 24.6 kg
- EAN
- 4028177690646
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Documentation
- Instructions