- Article no.:
- CS 9781.680
- Material
- Aluminium AlMg3
- Surface finish
- Powder-coated
UV-resistant pure polyester
- Colour
- RAL 7035
- Supply includes
- Side panels
Roof side parts
Including earthing and assembly parts
- To fit
- Enclosure type: CS Toptec, bayable
Height: = 1,600 mm
Depth: = 800 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 3R
- NEMA 12
- Basic material
- Aluminium
- Packs of
- 2 pc(s).
- Net weight
- 52.5 kg
- Gross weight
- 64.5 kg
- EAN
- 4028177986077
- ETIM 9
- EC002524
- ETIM 8
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
CS side panel, twin-walled, for HxD: 1600x800 mm, aluminium AlMg3