- Article no.:
 
- VX 8609204
 
- Product description
 
- For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal. 
 
- Benefits
 
- The divider panel may also be fitted at the rear. This allows, e.g. frequency converters for heat dissipation to be installed in a divider panel with the cooling units facing outwards and protected/finished off with a cover. 
 
- Material
 
- Sheet steel, 1.5 mm 
 
- Surface finish
 
- Zinc-plated 
 
- Supply includes
 
- Assembly parts 
 
- To fit
 
- Enclosure type: VX
Height: = 2,000 mm
Depth: = 500 mm  
- Installation options
 
- For mounting on the outer mounting level 
 
- This leaves the inner level free for further population 
 
- Assembly instruction
 
- For baying in combination with a divider panel, an internal baying bracket 8617500 or external baying bracket 8617502 is required 
 
- IP protection category to IEC 60 529
 
- IP 54 
 
- Packs of
 
- 1 pc(s). 
 
- Net weight
 
- 9.5 kg
 
- Gross weight
 
- 10.75 kg
 
- Customs tariff number
 
- 94039910 
 
- EAN
 
- 4028177817784 
 
- ETIM 9
 
- EC002525 
 
- ECLASS 8.0
 
- 27182102 
 
- Product description
 
- 
VX Divider panel, for HD: 2000x500 mm