- Article no.:
- TS 8609160
- Design
- solid
- Product description
- For sealing unused cut-outs. Easily machined for individual cut-outs.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Zinc-plated
- Supply includes
- Seal included
- To fit
- Enclosure type: VX
TS
- Packs of
- 1 pc(s).
- Net weight
- 0.88 kg
- Gross weight
- 0.936 kg
- PCF per pack (cradle-to-gate)
- 3.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177211780
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
TS Module panel, closed