- Article no.:
- VX 4920000
- Product description
- In conjunction with the isolator door cover, the requirements of UL 508 A are also met for bayed enclosure suites. Depending on the baying combination, different components will be required.
- Installation options
- To extend locking from the main enclosure to the adjacent enclosures of a bayed suite. An interconnecting rod corresponding to the width of the enclosure is required for each adjacent enclosure.
- To fit
- Enclosure type: VX
TS
Width: = 1,200 mm
- To fit
- Enclosure type: VX: = 1,200 mm
Enclosure type: TS
- Packs of
- 10 pc(s).
- Net weight
- 5.69 kg
- Gross weight
- 5.992 kg
- Customs tariff number
- 73269098
- EAN
- 4028177114029
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
VX interconnecting rod, for door latch for bayed enclosure suites, for W: 1200 mm