- Article no.:
- TS 4582000
- Product description
- The alternative to baying bracket 4582.500 and for individual interior installations.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- Captive nuts or threaded blocks are required for mounting on the horizontal enclosure section
- The snap-on nut is required for mounting on the vertical enclosure section
- To fit
- Enclosure type: TS
- Packs of
- 4 pc(s).
- Net weight
- 0.852 kg
- Gross weight
- 0.938 kg
- Customs tariff number
- 73182900
- EAN
- 4028177103412
- ETIM 9
- EC002622
- ETIM 8
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
TS Angular baying bracket