- Article no.:
- SZ 4540.500
- Product description
- For optimum distribution of tensile forces during transportation of bayed enclosures by crane.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
TS
- Type rating to UL 50E
- Type 1
- Type 12
- Protection category NEMA
- NEMA 1, 12
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 2 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.4 kg
- PCF per pack (cradle-to-gate)
- 5.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177976634
- ETIM 9
- EC002622
- ETIM 8
- EC002622
- ECLASS 8.0
- 27189234
- Product description
-
SZ combination angle, stainless steel