- Article number:
- TS 8800.670
- Product description
- For baying two populated enclosures on the vertical enclosure section.
- Benefits
- Using the fastening bolts, the enclosure is pulled into a defined end position, with a height or side offset of up to ±2 mm
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- Simply locate into the vertical TS punchings, secure and connect both brackets using the hex screws (supplied loose)
- To fit
- Enclosure type: TS 8
- Packs of
- 6 pc(s).
- Net weight
- 1.89 kg
- Gross weight
- 2.1 kg
- Customs tariff number
- 83024900
- EAN
- 4028177338401
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
TS Baying attachment, vertical, for TS/TS