- Article number:
- KL 1590.000
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts for mounting on the enclosure
- Wall distance
- 8 mm
- Note
- For hygiene reasons, and to retain the protection category, the stainless steel enclosures do not have any drilled holes for wall mounting.
- To fit
- Enclosure type: KL
EB
BG
EL
- Packs of
- 4 pc(s).
- Net weight
- 0.132 kg
- Gross weight
- 0.14 kg
- Customs tariff number
- 73182900
- EAN
- 4028177011090
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
KL Wall mounting bracket, sheet steel, galvanized, Wall distance 8 mm