- Article no.:
- TS 8800360
- Product description
- For external mounting of system lights and cable ducts on the vertical TS, SE enclosure section, and also on the horizontal SE enclosure section (top, in the width)
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Packs of
- 6 pc(s).
- Net weight
- 0.234 kg
- Gross weight
- 0.247 kg
- Customs tariff number
- 73182900
- EAN
- 4028177243859
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- TS Adaptor bracket, for configuration System light/cablekanal