Partial mounting plates for VX, VX SE, PC, IW

Article no.: VX 8617640

To accommodate additional components inside the enclosure. Partial mounting plates can be used extremely flexibly, providing a platform for a diverse range of applications.

Article no.:
VX 8617640
Product description
To accommodate additional components inside the enclosure. Partial mounting plates can be used extremely flexibly, providing a platform for a diverse range of applications.
Material
Sheet steel, 2.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
For optional installation either upright as a vertical mounting surface, or flat as a horizontal base.
Attach directly onto the enclosure section
With a set forward configuration, attachment is via punched sections with mounting flanges at any mounting level in the enclosure
For multi-level installation one behind the other, partial mounting plates may be vertically hinged, via hinge attachment, to allow rapid access to the levels behind.
Note
Adaptor rail VX is required for installing in VX SE, PC, IW
Dimensions
Width: 1,100 mm
Depth: 500 mm
To fit
Enclosure type: VX
VX SE
PC
Width: = 600 mm
= 1,200 mm
Depth: = 600 mm
Packs of
1 pc(s).
Net weight
12.8 kg
Gross weight
13.18 kg
PCF per pack (cradle-to-gate)
50.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177919495
ETIM 9
EC000213
ECLASS 8.0
27409216
Product description
VX Partial mounting plate, dimensions: 1100x500 mm
Documentation
Instructions
Load brochure
Data sheets
Technical details