Interior installation

Accessories for mounting plates

Mounting plate infill, mounting plate attachments, multi-functional installation kit, back-to-back installation kit, slide rails for mounting plate, cross-braces, partial mounting plate accessories, transport handle.

Accessories for mounting plates

Mounting plate attachment Type A, for VX

For additional clamping and to reduce potential vibration of the mounting plate.

Accessories for mounting plates

Mounting plate attachment Type B, for VX

For additional clamping and to reduce potential vibration of the mounting plate.

Accessories for mounting plates

Mounting plate attachment Type C, for VX

For additional clamping and to reduce potential vibration of the mounting plate.

Accessories for mounting plates

Multifunction mounting kit for mounting plate VX

The mounting plate may be offset by a further 20 mm in the depth, and installed from the rear.

Accessories for mounting plates

Mounting plate attachment for TS, VX SE

For additional clamping and to reduce potential vibration of the mounting plate. Select according to mounting position, installation type and enclosure.

Accessories for mounting plates

Installation kit for back-to-back mounting plates

The minimum spacing between the mounting plates facilitates maximum assemblies on both mounting plates.

Accessories for mounting plates

Slide rail for mounting plate VX

For sliding the mounting plate in from the side.

Accessories for mounting plates

Cross-brace for mounting plates for VX, TS, VX SE

Additional horizontal rigidity for vibration damping and/or retrospective stabilisation of wide mounting plates. This brace may also be used as an attachment aid for heavy components.

Accessories for mounting plates

Hinge attachment for partial mounting plate VX

In conjunction with the mounting kit for swing frames, small, the partial mounting plate can be hinged to allow access to the components behind it for servicing.

Accessories for mounting plates

Installation kit for mounting plates TS, SE, back-to-back

The minimal distance between the two mounting plates ensures a maximum installation depth for installed equipment on both sides.

Accessories for mounting plates

Mounting plate infill for VX, TS

For a continuous mounting surface in bayed suites where the mounting plate is set forward.

Accessories for mounting plates

Transport handle for mounting plates for VX, TS, VX SE

May be used at any given position in the side C-fold

Accessories for mounting plates

Mounting plate adjustment bracket for KS

Infinitely adjustable. Other equipment can also be installed on a rail system, instead of the mounting plate.

Accessories for mounting plates

Hinge attachment for partial mounting plate TS, VX SE

For vertically hinged attachment of partial mounting plates.

Accessories for mounting plates

Slide rail for mounting plate TS

For inserting the mounting plates from the side.