- Article no.:
- TS 8802260
- Product description
- For inserting the mounting plates from the side.
- Applications
- With enclosure depth 400 mm, a mounting depth of 105 - 330 mm is supported
- With enclosure depth 500 mm, a mounting depth of 105 - 430 mm is supported
- With enclosure depth 600 mm, a mounting depth of 105 - 530 mm is supported
- With enclosure depth 800 mm, a mounting depth of 105 - 730 mm is supported
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- Mounting of the slide rails directly on the enclosure frame, depth-adjustable on a 25 mm pitch pattern
- Attachment of the mounting plate to the slide rails via captive nuts and screws
- To fit
- Enclosure type: TS
Width: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.423 kg
- Gross weight
- 1.523 kg
- Customs tariff number
- 73269098
- EAN
- 4028177494923
- ECLASS 8.0
- 27189261
- Product description
-
TS Slide rail, for mounting plate TS, for W: 600 mm