Combination rail 19"/ETSI for multifunctional enclosures

Article number: SZ 9751.600

For interior installations in the multifunctional enclosure.

Article number:
SZ 9751.600
Material
Stainless steel 1.4016 (AISI 430)
Supply includes

Assembly parts
Dimensions
Height: 22 U
To fit
Enclosure type: MFG 8
MFG 12
MFG 18
Packs of
2 pc(s).
Net weight
1.4 kg
Gross weight
1.42 kg
Customs tariff number
73269098
EAN
4028177980877
ETIM 9
EC000322
Product description
SZ Combination rail 19"/ETSI for multifunctional enclosures MFG 8, MFG 12, MFG 18