- Article no.:
- TS 8612500
- Product description
- The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On the vertical TS, VX SE enclosure section
- To fit
- Enclosure type: the inner mounting level
To fit width/depth: 1,000 mm
- Packs of
- 4 pc(s).
- Net weight
- 4.264 kg
- Gross weight
- 4.463 kg
- Customs tariff number
- 73269098
- EAN
- 4028177331051
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS punched section with mounting flange, 23 x 73 mm, for inner mounting level: W/D: 1000 mm