- Article no.:
- TS 8612660
- Design
- for the inner mounting level
- Product description
- Heavy top-mounted equipment mounted directly on the internal surfaces (e.g. roof) is supported. Mounted on the side or rear, the enclosure can then be screw-fastened securely to the machine. The twin profile with 11 rows of holes offers numerous additional opportunities for interior installation.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- On the vertical and horizontal TS, VX SE enclosure section
- To fit
- Enclosure type: the inner mounting level
Width/depth: 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.8 kg
- Gross weight
- 3.02 kg
- Customs tariff number
- 73269098
- EAN
- 4028177267060
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS TS punched section without mounting flange, 45 x 88 mm, for inner mounting level: for WD: 600 mm