- Article no.:
- TS 8612760
- Product description
- For heavy installations, with attachment holes.
- Material
- Sheet steel, 3.0 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On the vertical TS, VX SE enclosure section
- With 9 mm round holes all round on a 25 mm pitch pattern
- For the external mounting angle of support rails, system support rails, C rails 30/15, cable clamp rails (right angle section), own assemblies
- Note
- In conjunction with the snap-on nut, particularly well-suited for dynamic connections
- To fit
- Width/depth: 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.648 kg
- Gross weight
- 1.96 kg
- Customs tariff number
- 73269098
- EAN
- 4028177429147
- ECLASS 8.0
- 27189261
- Product description
-
TS Punched rail 25 x 38 mm, for WD: 600 mm