- Article no.:
- TS 8612280
- Product description
- Simply locate and secure with a screw. The location system makes assembly and dismantling easier. It only needs to be secured on one side, but may be secured on both sides if required.
- Material
- Sheet steel
- Supply includes
- Assembly screws
- Installation options
- On the vertical TS, VX SE enclosure section on the outer mounting level
- On the horizontal TS, VX SE enclosure section
- On base configuration rail for TP
- Note
- In enclosures with a mounting plate, 2 punched rails are already included with the supply.
- To fit
- Width/depth: 800 mm
- Packs of
- 4 pc(s).
- Net weight
- 3.496 kg
- Gross weight
- 3.695 kg
- Customs tariff number
- 73269098
- EAN
- 4028177213111
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- TS Punched rail 18 x 38 mm, for W/D: 800 mm