- Article no.:
 
- SZ 4379000
 
- Material
 
- Sheet steel 
 
- Surface finish
 
- Zinc-plated 
 
- Length
 
- 1,695 mm 
 
- Installation options
 
- Directly to the vertical enclosure section via support brackets TS, via adaptor rail for PS compatibility in conjunction with support brackets PS 
 
- Directly on the horizontal enclosure section via support brackets PS 
 
- To fit
 
- Enclosure type: TS
VX SE
Suitable for width or height or depth: 1,800 mm  
- Packs of
 
- 4 pc(s). 
 
- Net weight
 
- 7.068 kg
 
- Gross weight
 
- 7.441 kg
 
- Customs tariff number
 
- 73269098 
 
- EAN
 
- 4028177100053 
 
- ETIM 9
 
- EC002625 
 
- ETIM 8
 
- EC002625 
 
- ECLASS 8.0
 
- 27189234 
 
- Product description
 
- 
SZ TS punched section without mounting flange, 23 x 73 mm, for TS, SE, for WHD: 1800 mm, L: 1695 mm