C rails for TS, VX SE

Article no.: DK 7828040

For direct external mounting between the vertical TS, SE enclosure sections. The C-section angle bracket is additionally required for mounting between the horizontal TS, SE enclosure sections. Thanks to the universal attachment piece, the C rails may be optionally attached to the inner or outer level of the TS 8 frame.

Article no.:
DK 7828040
Product description
For direct external mounting between the vertical TS, SE enclosure sections. The angle bracket, C-section, is additionally required for mounting between the horizontal TS, SE enclosure sections. The universal design of the attachment piece allows the C rails to be optionally attached to the inner or outer level of the TS 8 frame.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
298 mm
To fit
Enclosure type: TS
SE
Width: = 400 mm
Depth: = 400 mm
Packs of
4 pc(s).
Net weight
1.2 kg
Gross weight
1.332 kg
Customs tariff number
73269098
EAN
4028177235038
ETIM 9
EC000386
ECLASS 8.0
27400501
Product description
DK C rails, L: 298 mm, For WxD: 400 mm, For TS, SE
Documentation
Info sheet
C rail for TS 8

Type of attachment: in the enclosure depth
Distance between 19" levels: 445/495 mm
Material: Sheet steel, zinc-plated, passivated

for enclosure dimensions: W: 400 mm D: 400 mm