C rails for TS, VX SE

Article number: DK 7828.120

For direct external mounting between the vertical TS, SE enclosure sections. The C-section angle bracket is additionally required for mounting between the horizontal TS, SE enclosure sections. Thanks to the universal attachment piece, the C rails may be optionally attached to the inner or outer level of the TS 8 frame.

Article number:
DK 7828.120
Product description
For direct external mounting between the vertical TS, SE enclosure sections. The angle bracket, C-section, is additionally required for mounting between the horizontal TS, SE enclosure sections. The universal design of the attachment piece allows the C rails to be optionally attached to the inner or outer level of the TS 8 frame.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
1,098 mm
To fit
Enclosure type: TS
SE
Width: = 1,200 mm
Depth: = 1,200 mm
Packs of
4 pc(s).
Net weight
3.52 kg
Gross weight
3.72 kg
Customs tariff number
73269098
EAN
4028177235175
ETIM 9
EC000386
ECLASS 8.0
27400501
Product description
DK C rails, L: 1098 mm, For WxD: 1200 mm, For TS, SE
Documentation
Info sheet
C rail for TS 8

Material: Sheet steel, zinc-plated, passivated
For outer mounting level; notched version
For enclosure dimensions: W: 1200 mm D: 1200 mm