- Article no.:
- SZ 2313150
- Design
- TH 35/15
- Product description
- For snap-mounting terminals or other components with a snap-in system to EN 60 715.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Length support rail
- 2 m
- To fit
- Enclosure type: GA
- Packs of
- 6 pc(s).
- Net weight
- 7.152 kg
- Gross weight
- 7.46 kg
- PCF per pack (cradle-to-gate)
- 28.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177020986
- ETIM 9
- EC001285
- ETIM 8
- EC001285
- ECLASS 8.0
- 27189234
- Product description
-
SZ Support rail to EN 60 715, version TH 35/15, L: 2000 mm