Front panel for Comfort Panel and Optipanel

Article no.: CP 6028014

Aluminium, 3 mm.

Article no.:
CP 6028014
Design
With threaded bolts M5
Material
Aluminium, 3 mm
Surface finish
Natural anodised
Note
Mounting kits included with the supply of 520 mm wide standard enclosures.
Dimensions
Width: 520 mm
Height: 400 mm
Packs of
1 pc(s).
Net weight
2.29 kg
Gross weight
2.49 kg
Customs tariff number
76169990
EAN
4028177663299
ETIM 9
EC000456
ECLASS 8.0
27189217
Product description
CP Front panel, for Comfort-Panel and Optipanel, WD: 520x400 mm, aluminum, with threaded bolts M5