- Article no.:
- HP 3659.440
- Product description
- Anti-reflection coated safety glass screen
- Material
- Front panel: Aluminium, powder-coated
- Colour
- RAL 7035
- Dimensions
- Width: 482.6 mm
Height: 7 U - Interfaces
- VGA (D-Sub HD 15-pole)
- Note
- Depth varies according to the display design (protective glass, touchscreen etc.).
- Test specification
- Tested to EN 60 950 and EMC directive 89/336/EEC.
- Display brightness
- 250 cd/m²
- Contrast ratio
- 300 : 1
- On Screen Display (OSD)
- Membrane keyboard on the front
- Reading angle left/right
- 160 °
- Resolution of display
- 1024 x 768 pixels
- Number of colours
- 16,700,000
- Resolution of controller
- VGA
- SVGA
- Packs of
- 1 pc(s).
- Net weight
- 8.36 kg
- Gross weight
- 8.8 kg
- Customs tariff number
- 85286200
- EAN
- 4028177499294
- ECLASS 8.0
- 27189234
- Documentation
- Instructions