Utility bar, vertically hinged

Article no.: CP 6514.200

To support standard keyboards during programming and servicing work. Mounting distance between utility bars at least 300 mm to allow problem-free insertion.

Article no.:
CP 6514.200
Product description
To support standard keyboards during programming and servicing work. Mounting distance of utility bars for problem-free insertion at least 300 mm. Depth adequate for keyboards up to max. 210 mm.
Benefits
After use, the utility bars fit securely and neatly under the mounting surface, thus giving the operator more space to move around.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
under Comfort Panels (min. front panel width 385 mm)
under Optipanels (min. front panel width 405 mm)
Underneath sufficiently large surfaces such as IW worktops, AX command panels with handle strips
on vertical surfaces (doors/side panels)
Packs of
2 pc(s).
Net weight
1 kg
Gross weight
1.089 kg
PCF per pack (cradle-to-gate)
4.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177388260
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
CP Utility bars, vertically hinged, standard keyboard support
Data sheets
General technical information