Keyboard drawer 2 U for one 482.6 mm (19") mounting level

Article no.: DK 7281.035

For 482.6 mm (19") mounting angles, suitable for keyboards up to 430 mm wide and 250 mm deep with front panel folded over.

Article no.:
DK 7281.035
Product description
For keyboards up to 430 mm wide and 250 mm deep with the front panel folded over.
Material
Sheet steel with aluminium front
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Lockable drawer with handles
Folding front
Pull-out mousepad
Mouse support
Practical cable entry
Strain relief
Dimensions
Width: 482.6 mm
Max. keyboard dimensions (WxHxD)
430 x 250 mm
Note on Model No.
Installation depth: 390 mm
Packs of
1 pc(s).
Net weight
7 kg
Gross weight
7.2 kg
Customs tariff number
94039910
EAN
4028177165946
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Keyboard drawer, 2 U, For a 482.6 mm (19") attachment level
Keyboard drawer,482.6 mm (19"), RAL 7035, 2 U

Material: Steel sheet with aluminium front, RAL 7035
Installation depth 390 mm