- Article no.:
- SG 2372130
- Design
- 1-stage, red
- Product description
- Transmission angle: 3 x 120°, supplied state: Steady light. Flashing function controllable via PLC
- Benefits
- Complete, ready-to-connect solution
- Minimal build height
- Long LED service life
- Minimal assembly work and warehousing costs
- Cable entry
- Min. cable diameter: 3 mm
Max. cable diameter: 6.5 mm
- Diameter
- 72 mm
- Type of electrical connection
- Screw terminals
- Light
- LEDs
- Rated insulation voltage
- < 60 V DC
- Dimensions
- Height: 107 mm
- Operating temperature range
- -20 °C...70 °C
- Protection category to IEC 60 529
- IP 65
- Rated operating voltage
- 24 V
- 24 V (DC)
- Packs of
- 1 pc(s).
- Net weight
- 0.219 kg
- Gross weight
- 0.233 kg
- Customs tariff number
- 85311095
- EAN
- 4028177490130
- ECLASS 8.0
- 27371230
- Product description
-
SG Signal pillar, LED-compact, 24 V AC/DC, 1-stage, red