- Article no.:
- TS 8800806
- Product description
- Metric thread for vertical TS, SE enclosure section. To install, insert into slot and clip into position. The snap-on nut is then secure. By tightening the screw, it is securely tightened against the section, and potential equalisation is automatically created.
- Benefits
- the alternative to metal screws
- Particularly well-suited for dynamically loaded connections
- Material
- Precision-cast stainless steel
- Installation options
- On the vertical TS, VX SE enclosure section and on the horizontal VX SE enclosure section (top, in the width).
- Dimensions
- Thread: M6
- To fit enclosure type
- TS
- VX SE
- Thread
- M6
- Packs of
- 20 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.085 kg
- Customs tariff number
- 73181692
- EAN
- 4028177381087
- ETIM 9
- EC002358
- ECLASS 8.0
- 23110815
- Product description
-
TS Snap-on nut, size: M6