- Article no.:
- TS 4162000
- Product description
- With snap-off insertion aid, die-cast zinc.
- Installation options
- On the horizontal and vertical VX enclosure section
- On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top in the depth
- On punched rails 23 x 23 mm
- On punched section without mounting flange, 23 x 73 mm
- On punched section without mounting flange, 45 x 88 mm
- On punched sections with mounting flanges, 23 x 64 mm
- On punched sections with mounting flanges, 23 x 73 mm
- On punched sections with mounting flanges, 23 x 89 mm, stainless steel
- On enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
- Dimensions
- Thread: M6
- To fit enclosure type
- VX
- TS
- VX SE
- Thread
- M6
- Packs of
- 50 pc(s).
- Net weight
- 0.45 kg
- Gross weight
- 0.5 kg
- Customs tariff number
- 73181692
- EAN
- 4028177092945
- ETIM 9
- EC002358
- ETIM 8
- EC002358
- ECLASS 8.0
- 23110815
- Product description
-
TS Threaded block, for thread M6