- Article no.:
- SZ 2504800
- Design
- Multi-tooth screws
- Product description
- Multi-tooth drive for optimum transmission of torques, an extended tool life and increased safety and reliability when tightening and loosening screw connections.
- Dimensions
- Thread: M8
Thread length: 12 mm
- Thread
- M8
- Packs of
- 300 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 2.088 kg
- Customs tariff number
- 73181900
- EAN
- 4028177463004
- ETIM 9
- EC000889
- ETIM 8
- EC000889
- ECLASS 8.0
- 23110190
- Product description
-
SZ Multi-tooth screws, for thread M8