- Article no.:
- SZ 4182000
- Product description
- For variable attachment of punched rail 23 x 23 mm.
- Material
- Die-cast zinc
- Supply includes
- 1 set = 1 mounting bracket, 1 screw M6 x 12 mm, 1 cage nut M6
- Installation options
- Optionally flush with: Outer enclosure edge or enclosure clearance width
- On the vertical TS enclosure section via snap-on nuts TS 8800.808 or adaptor rails for VX compatibility, height-offset, via TS punched rail 25 x 38 mm
- On the vertical VX, VX SE enclosure section via adaptor rails for VX compatibility
- On the horizontal VX, TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top in the depth
- On enclosures and rails with rectangular system punching 12.5 x 11 mm
- Note
- U nuts (recommended: M6)
- To fit enclosure type
- VX
- TS
- VX SE
- Packs of
- 24 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.509 kg
- Customs tariff number
- 79070000
- EAN
- 4028177093362
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SZ Mounting bracket, for fastening of PS mounting rail 23x23 mm, via adaptor rail for PS compatibility