- Article no.:
- SV 9673981
- Design
- For vertical separation with busbar system in the bottom rear section
- Product description
- Mounting angle with TS pitch on three sides. Suitable for building an auxiliary construction for dividing the busbar space, for individual use as a mounting frame for low and medium loads, and fastening to the internal or external mounting level of the TS 8 enclosure.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Length
- 712.5 mm
- To fit
- Enclosure type: TS 8
Width: = 800 mm
Depth: = 800 mm
- OUT_FUNCTIONAL_SPACE_HEIGHT_COL_SM
- = 650
- Packs of
- 12 pc(s).
- Net weight
- 3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177543324
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234